2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Multigrip Blind Rivet Nut OPTO-SFM 10895050600

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
max. Shaft length (l)
SL2 [mm]
1
2
3
4
10895040600
HONSEL-Mehrbereichsblindnietmutter OPTO®-SFM Flachkopf
0.5
Galvanized steel
C4C [1.0303]
Open
Dome Head
xxx
6.0
6.100
M4
0.5
6.0
14.0
0.000
10895050600
HONSEL-Mehrbereichsblindnietmutter OPTO®-SFM Flachkopf
0.5
Galvanized steel
C4C [1.0303]
Open
Dome Head
xxx
7.0
7.100
M5
0.5
6.0
15.0
0.000
10895060600
HONSEL-Mehrbereichsblindnietmutter OPTO®-SFM Flachkopf
0.5
Galvanized steel
C4C [1.0303]
Open
Dome Head
xxx
9.0
9.100
M6
0.5
6.0
17.5
0.000
10895080750
HONSEL-Mehrbereichsblindnietmutter OPTO®-SFM Flachkopf
0.5
Galvanized steel
C4C [1.0303]
Open
Dome Head
xxx
11.0
11.100
M8
0.5
7.5
21.5
0.000
Show compressed display (4 configurable products)
Order number10895050600
ShorttextMultigrip Blind Rivet Nut
Latest change10.06.2024 13:37:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACHYES
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 11.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 9.1

23-12-04-02 Blind rivet
Supplier nameVVG

ETIM 10.0

EC002339 Blind rivet

ETIM 9.0

EC002339 Blind rivet

ETIM 8.0

EC002339 Blind rivet

ETIM 7.0

EC002339 Blind rivet